Star grips DIN 6336, gray cast iron, style B, drilled through (K0151 B inch) (Part Numbers)

Star grips DIN 6336, gray cast iron, style B, drilled through (K0151 B inch)
Material:
Gray cast iron GJL 200.

Version:
Vibratory ground.
Bright.

On request:
Grips with a plastic coating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0151.2CM
K0151.2CN
K0151.2CO
K0151.2CP
K0151.2CQ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Bore D1=Outside diameter D2 H=Height H3 Weight in kg (ERP)

3.06 €

1 5 Days 0.25321220100.0480

3.22 €

1 5 Days 0.312401425130.0659

4.58 €

1 5 Days 0.375501832170.1294

6.68 €

1 5 Days 0.5632040210.2584

11.99 €

1 5 Days 0.625802550250.4346

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Grey cast iron Surface finish body Tumbled Item Star Grip
DIN DIN 6336 Thread type Reamed hole Style B
RoHS True

Tech Support