Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0151.4A2 |
K0151.4A3 |
K0151.4A4 |
K0151.4A5 |
K0151.4A6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread | D1=Outside diameter | D2 | D6 | H=Height | H3 | T=Thread depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.06 € | 1 | 5 Days | 1/4-20 | 32 | 12 | 6.4 | 20 | 10 | 10 | 0.0481 | ||
3.22 € | 1 | 5 Days | 5/16-18 | 40 | 14 | 8.4 | 25 | 13 | 13 | 0.0844 | ||
4.58 € | 1 | 5 Days | 3/8-16 | 50 | 18 | 10.5 | 32 | 17 | 16 | 0.1290 | ||
6.68 € | 1 | 5 Days | 1/2-13 | 63 | 20 | 13 | 40 | 21 | 20 | 0.2755 | ||
11.99 € | 1 | 5 Days | 5/8-11 | 80 | 25 | 17 | 50 | 25 | 20 | 0.5466 |
Loading...
Main Body Type | Polygon | Polygon, type | Star Shaped | Main Body Material | Other |
---|---|---|---|---|---|
Main material | Grey cast iron | Surface finish body | Tumbled | Item | Star Grip |
DIN | DIN 6336 | Thread type | Internal thread | Style | D |
RoHS | True |
Configure
Basic Attributes
D=Thread
D1=Outside diameter
D2
D6
H=Height
H3
T=Thread depth
Filter by standard shipping days
Optional Attributes