Star grips similar to DIN 6336, stainless steel, style E, blind tapped hole (K0150 E inch) (Part Numbers)

Star grips similar to DIN 6336, stainless steel, style E, blind tapped hole (K0150 E inch)
Material:
Stainless steel 1.4308 (AISI "316" equivalent).

Version:
Ground and polished or blasted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0150.532A22
K0150.532A23
K0150.540A32
K0150.540A33
K0150.550A42
K0150.550A43
K0150.563A52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H1 H3 Surface finish body T=Thread depth T1 Weight in kg (ERP)

11.30 €

1 5 Days 1/4-203212212110Polished12150.0533

10.19 €

1 5 Days 1/4-20321221-10Blasted12150.0540

14.33 €

1 5 Days 5/16-184014262613Polished15180.0942

12.88 €

1 5 Days 5/16-18401426-13Blasted15180.1100

19.03 €

1 5 Days 3/8-165018343417Polished18210.2100

17.14 €

1 5 Days 3/8-16501834-17Blasted18210.2120

24.15 €

1 5 Days 1/2-136320424221Polished22250.3787

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Stainless Steel
Item Star Grip DIN Similar to DIN 6336 Thread type Internal thread
Style E PL Stainless steel True RoHS True

Tech Support