Wing grips with external thread (K0274 AG inch) (Part Numbers)

Wing grips with external thread (K0274 AG inch)
Material:
Black thermoplastic.
Screw grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.

Version:
Steel trivalent blue passivated, stainless steel bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0274.01A1X10
K0274.01A1X20
K0274.01A2X20
K0274.01A2X30
K0274.01A2X40
K0274.01A3X20
K0274.01A3X40
K0274.01A15X10
K0274.01A15X20
K0274.01A16X10
K0274.01A16X20
K0274.01A17X10
K0274.01A17X20
K0274.01A25X20
K0274.01A25X30
K0274.01A25X40
K0274.01A26X20
K0274.01A26X30
K0274.01A26X40
K0274.01A27X20
K0274.01A27X30
K0274.01A27X40
K0274.01A35X20
K0274.01A35X40
K0274.01A36X20
K0274.01A36X40
K0274.01A37X20
K0274.01A37X40
K0274.02A3X20
K0274.02A3X40
K0274.02A4X20
K0274.02A4X40
K0274.02A35X20
K0274.02A35X40
K0274.02A36X20
K0274.02A36X40
K0274.02A37X20
K0274.02A37X40
K0274.02A45X20
K0274.02A45X40
K0274.02A46X20
K0274.02A46X40
K0274.02A47X20
K0274.02A47X40
K0274.09A1X10
K0274.09A1X20
K0274.09A2X20
K0274.09A2X30
K0274.09A2X40
K0274.09A15X10
K0274.09A15X20
K0274.09A16X10
K0274.09A16X20
K0274.09A17X10
K0274.09A17X20
K0274.09A25X20
K0274.09A25X30
K0274.09A25X40
K0274.09A26X20
K0274.09A26X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length B=Width D=Thread D2 H=Height H1 Steel code Component material Component colour Colour Cap PL Stainless steel L=Thread length Weight in kg (ERP)

3.00 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightBlack gray RAL 7021True100.0150

3.20 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightBlack gray RAL 7021True200.0089

3.20 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightBlack gray RAL 7021True200.0112

3.45 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightBlack gray RAL 7021True300.0129

3.62 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightBlack gray RAL 7021True400.0143

3.20 €

1 5 Days 5055/16-18142411.51.4305Stainless steelBrightBlack gray RAL 7021True200.0200

3.62 €

1 5 Days 5055/16-18142411.51.4305Stainless steelBrightBlack gray RAL 7021True400.0216

3.00 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightLight gray RAL 7035True100.0075

3.20 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightLight gray RAL 7035True200.0090

3.00 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightTraffic red RAL 3020True100.0075

3.20 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightTraffic red RAL 3020True200.0090

3.00 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightColza yellow RAL 1021True100.0075

3.20 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightColza yellow RAL 1021True200.0090

3.20 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightLight gray RAL 7035True200.0100

3.45 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightLight gray RAL 7035True300.0180

3.62 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightLight gray RAL 7035True400.0100

3.20 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightTraffic red RAL 3020True200.0108

3.45 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightTraffic red RAL 3020True300.0131

3.62 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightTraffic red RAL 3020True400.0100

3.20 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightColza yellow RAL 1021True200.0100

3.45 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightColza yellow RAL 1021True300.0126

3.62 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightColza yellow RAL 1021True400.0143

3.20 €

1 5 Days 5055/16-18142411.51.4305Stainless steelBrightLight gray RAL 7035True200.0157

3.62 €

1 5 Days 5055/16-18142411.51.4305Stainless steelBrightLight gray RAL 7035True400.0100

3.20 €

1 5 Days 5055/16-18142411.51.4305Stainless steelBrightTraffic red RAL 3020True200.0156

3.62 €

1 5 Days 5055/16-18142411.51.4305Stainless steelBrightTraffic red RAL 3020True400.0210

3.20 €

1 5 Days 5055/16-18142411.51.4305Stainless steelBrightColza yellow RAL 1021True200.0200

3.62 €

1 5 Days 5055/16-18142411.51.4305Stainless steelBrightColza yellow RAL 1021True400.0278

5.47 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightBlack gray RAL 7021True200.0410

5.96 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightBlack gray RAL 7021True400.0470

5.47 €

1 5 Days 7573/8-162135.616.51.4305Stainless steelBrightBlack gray RAL 7021True200.0353

5.96 €

1 5 Days 7573/8-162135.616.51.4305Stainless steelBrightBlack gray RAL 7021True400.0438

5.47 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightLight gray RAL 7035True200.0262

5.96 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightLight gray RAL 7035True400.0410

5.47 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightTraffic red RAL 3020True200.0263

5.96 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightTraffic red RAL 3020True400.0323

5.47 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightColza yellow RAL 1021True200.0410

5.96 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightColza yellow RAL 1021True400.0323

5.47 €

1 5 Days 7573/8-162135.616.51.4305Stainless steelBrightLight gray RAL 7035True200.0354

5.96 €

1 5 Days 7573/8-162135.616.51.4305Stainless steelBrightLight gray RAL 7035True400.0400

5.47 €

10 5 Days 7573/8-162135.616.51.4305Stainless steelBrightTraffic red RAL 3020True200.0348

5.96 €

1 5 Days 7573/8-162135.616.51.4305Stainless steelBrightTraffic red RAL 3020True400.0400

5.47 €

1 5 Days 7573/8-162135.616.51.4305Stainless steelBrightColza yellow RAL 1021True200.0410

5.96 €

1 5 Days 7573/8-162135.616.51.4305Stainless steelBrightColza yellow RAL 1021True400.0400

2.76 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightBlack gray RAL 7021True100.0010

2.84 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightBlack gray RAL 7021True200.0010

2.85 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightBlack gray RAL 7021True200.0010

3.07 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightBlack gray RAL 7021True300.0010

3.27 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightBlack gray RAL 7021True400.0121

2.76 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightLight gray RAL 7035True100.0010

2.84 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightLight gray RAL 7035True200.0010

2.76 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightTraffic red RAL 3020True100.0010

2.84 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightTraffic red RAL 3020True200.0010

2.76 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightColza yellow RAL 1021True100.0010

2.84 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightColza yellow RAL 1021True200.0010

2.85 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightLight gray RAL 7035True200.0010

3.07 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightLight gray RAL 7035True300.0010

3.27 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightLight gray RAL 7035True400.0010

2.85 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightTraffic red RAL 3020True200.0010

3.07 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightTraffic red RAL 3020True300.0010

Loading...

Basic information

Main Body Type T-Shaped T Shaped Kind Wing Main Body Material Other
Main material Thermoplastic Main colour Black gray RAL 7021 Item Wing Grip
Thread type External thread Style L Style definition With external thread
RoHS True

Tech Support