Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0257.1080CO |
K0257.2100CO |
K0257.2100CP |
K0257.3125CP |
K0257.4160CP |
K0257.4160CQ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | A | A1 | D | D1=Outside diameter | D2=Fastening hole | D3 | D4 | D5 | H | L | L1 | L2 | L3=Height | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.90 € | 1 | 5 Days | 1 | 30 | 2.5 | 25 | 80 | 0.375 | 19 | 13 | M4 | 17.5 | 75 | 13 | 40 | 37.5 | 0.1116 | ||
19.22 € | 1 | 5 Days | 2 | 38 | 3 | 28 | 100 | 0.375 | 19 | 16 | M5 | 20 | 90 | 13 | 49.5 | 44 | 0.1800 | ||
19.22 € | 1 | 5 Days | 2 | 38 | 3 | 28 | 100 | 0.5 | 19 | 16 | M5 | 20 | 90 | 13 | 49.5 | 44 | 0.1080 | ||
26.01 € | 1 | 5 Days | 3 | 47.5 | 4 | 35 | 125 | 0.5 | 25 | 20 | M6 | 23.5 | 109 | 18.5 | 60 | 53 | 0.3460 | ||
29.69 € | 1 | 5 Days | 4 | 62 | 5.6 | 45 | 160 | 0.5 | 25 | 25 | M8 | 28 | 144 | 18.5 | 83.5 | 64.5 | 0.3280 | ||
29.69 € | 1 | 5 Days | 4 | 62 | 5.6 | 45 | 160 | 0.625 | 25 | 25 | M8 | 28 | 144 | 18.5 | 83.5 | 64.5 | 0.6150 |
Loading...
Main material | Thermoplastic | Main colour | Black grey | Component material | Thermoplastic |
---|---|---|---|---|---|
Steel parts material | Steel | Version 1 | Reamed hole | Version 2 | Without transverse hole |
Grip | Cylindrical revolving grip | Item | Handwheel | Product type | Revolving grip |
RoHS | True | Style | E | Style definition | With reamed hole |
Configure
Basic Attributes
Size
A
A1
D
D1=Outside diameter
D2=Fastening hole
D3
D4
D5
H
L
L1
L2
L3=Height
Filter by standard shipping days
Optional Attributes