Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1469.1AE |
K1469.2A1 |
K1469.3A2 |
K1469.4A3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | A | A1 | D=Thread | D1=Outside diameter | D2 | D3 | H | L=Handle length | L1=Handle length | L3 | T=Thread depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.60 € | 1 | 5 Days | 1 | 8 | 4.3 | 8-32 | 14 | 13 | 2.5 | 14.5 | 35 | 40 | 47 | 4.5 | 0.0260 | ||
20.41 € | 1 | 5 Days | 2 | 10 | 5.3 | 10-32 | 16 | 16 | 3.5 | 18 | 44 | 49 | 58 | 4.5 | 0.0510 | ||
23.43 € | 1 | 5 Days | 3 | 12.5 | 6.5 | 1/4-20 | 20 | 20 | 4.5 | 22.5 | 55 | 59.5 | 71.5 | 6 | 0.1000 | ||
26.84 € | 1 | 5 Days | 4 | 16 | 9 | 5/16-18 | 25 | 26 | 5.5 | 29 | 70 | 83 | 98 | 6.5 | 0.2220 |
Loading...
Shape | Stick Type (Straight) | Main material | Thermoplastic | Component material | Steel |
---|---|---|---|---|---|
Version 1 | Fold-down | Item | Cylinder Grip | Thread type | Internal thread |
RoHS | True |
Configure
Basic Attributes
Size
A
A1
D=Thread
D1=Outside diameter
D2
D3
H
L=Handle length
L1=Handle length
L3
T=Thread depth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes