Power Cable C13 180° / C14 180° - black (Part Numbers)

Power Cable C13 180° / C14 180° - black
  • Volume Discount
[Specifications]
- Specified Length (m): 0.9, 1, 1.8, 5
- Sheath (outer coating) color: Black
- Power supply/signal: For Power Supply
- Voltage (V/A): 250 / 10
- Feature 1: H0SVV-F 3G 0.75 mm, H0SVV-F 3G 1.0 mm
- RoHS: 10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7100-0.9M
7100-1.0M
7100-1.8M
7100-5.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSpecified Length
(m)
Feature 1

2.60 €

1 Available 3 Days 100.9H0SVV-F 3G 0,75 mm

2.36 €

1 Available 3 Days 101H0SVV-F 3G 0,75 mm

3.16 €

1 Available 3 Days 101.8H0SVV-F 3G 0,75 mm

8.30 €

1 Available 3 Days 105H0SVV-F 3G 1.0 mm

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Power supply/signal For Power Supply Connector A C13 180° Plug
Connector B C14 180° Socket Voltage 250 V / 10 A

Tech Support