TI insulating tape (Part Numbers)

TI insulating tape

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Wide temperature range for applications in harsh climatic environments
· Chemical resistance
· Non-aging
· Protects against corrosion
· Not self-adhesive, no residues

Application
· Insulating tapes and self-amalgamating tape
· For sealing of transition points where water shouldn't enter
· For bundling several wire harnessings (eg automotive industry)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61713080

Part Number
61713080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

4.02 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Length 12 Temperature protected till 250 Thickness 0,1
Width 12 Colour White Insulated True
Material Other Self sticking/amalgamating True

This page is TI insulating tape, part number 61713080.
You can find the detail information about specifications and dimensions on part number 61713080.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support