VC 65 Two-pole voltage tester + VDE screwdriver set + bag (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1428390-BP

Part Number
1428390-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

V AC reading range (max.)(V) 1000 V AC reading range (min.)(V) 12 Voltage DC reading range (max.)(V) 1200
Voltage reading range DC (min.)(mV) 12 Frequency range(Hz) 16 Hz - 400 Hz Internal resistance(kΩ) 200
IP rating IP64 Load switching(mA) 30 Max. frequency(Hz) 400
Min. frequency(Hz) 16 Operating temperature(°C) -15 to +45 Reading category CAT IV 600 V
Calibrated to Manufacturer's standards (no certificate) Display (details) LED Reading type Continuity
Voltage tester type (category) Two-pole voltage tester

This page is VC 65 Two-pole voltage tester + VDE screwdriver set + bag, part number 1428390-BP.
You can find the detail information about specifications and dimensions on part number 1428390-BP.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support