DSO-1084F Storage Oscilloscope (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1590022-BP

Part Number
1590022-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

683.21 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Input voltage range(V) 500 ΜV/div to 10 V/div Bandwidth(MHz) 80 Channel sample rate(MSa/s) 1
Display type/resolution(pix) 800 x 480 Input impedance(MΩ) 1 Channel memory depth(kpts) 64
No. of analogue inputs 4 Power supply (details)(V AC) 100-240 Vrms, 45 Hz to 440 Hz, Product size (height)(mm) 142
Product size (length)(mm) 313 Product size (width)(mm) 108 Resolution (measurement equipment)(Bit) 8
Screen size(cm) 17,7 cm (7") Weight(kg) 2.8 Time base range 2 nS-100 S/div
Vertical deflection 500 μV - 10 V/div Reading category CAT II 300 V Calibrated to Manufacturer's standards (no certificate)
Displays (type, size, resolution) TFT colour display Input coupling AC/DC/GND Oscilloscope features Function generator
Interfaces (components) USB 2.0 port B Oscilloscope type (category) Digital

This page is DSO-1084F Storage Oscilloscope, part number 1590022-BP.
You can find the detail information about specifications and dimensions on part number 1590022-BP.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support