Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 5250 00 03 |
09 5251 00 04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of pins (RJ) | |
---|---|---|---|---|---|---|
44.44 € | 1 | Available | 34 Days | 3 | ||
47.68 € | 1 | Available | 18 Days | 4 |
Loading...
Nominal current(A) | 4 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | Thread type connection side | M8 |
Connection side A (sensors/actuators) | M8 socket, straight | Connection side B (sensors/actuators) | M8 socket, straight | Connection (components) | Screws |
Connector standard | Sensor connector | Connector type | Socket | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |