Cable plug connector with solder eye, shieldable (Part Numbers)

Cable plug connector with solder eye, shieldable

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 2005 00 03
99 2005 02 03
99 2009 02 04
99 2013 00 05
99 2013 02 05
99 2017 00 05
99 2021 00 06
99 2021 02 06
99 2025 00 07
99 2025 02 07
99 2029 00 12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Connector cross section
(mm²)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Contact material Type (misc.)

13.75 €

1 Available 3 Days 7250204 - 664Max 0.750.750.750.75 mm² (max)+90-403 DIN35250Silver platedCable connector

12.67 €

1 Available 3 Days 16320-7.86--0.750.75 mm² (max)+85-2533--Silver plated-

12.67 €

1 Available 3 Days 36020-7.86--0.750.75 mm² (max)+70-2044--Silver plated-

11.61 €

1 Available 3 Days 6250204 - 664Max 0.750.750.750.75 mm² (max)+90-405 DIN55250Silver platedCable connector

12.67 €

1 Available 3 Days 312520-7.86--0.750.75 mm² (max)+85-4055--Silver plated-

12.67 €

1 Available 3 Days 660204 - 664Max 0.750.750.750.75 mm² (max)+90-405 Stereo-DIN5560Silver platedCable connector

12.67 €

1 Available 3 Days 5250204 - 664Max 0.750.750.750.75 mm² (max)+90-406 DIN65250Silver platedCable connector

12.67 €

1 Available 3 Days 312520-7.86--0.750.75 mm² (max)+85-4066--Silver plated-

12.67 €

1 Available 3 Days 5125204 - 664Max 0.750.750.750.75 mm² (max)+90-40775 A250Silver platedCable connector

13.75 €

1 Available 3 Days 512520-7.86--0.750.75 mm² (max)+85-4077--Silver plated-

21.29 €

1 Available 3 Days 360244 - 664Max 0.250.250.250.25 mm² (max)+90-401212360Gold platedCable connector

Loading...

  1. 1

Basic information

Connection direction straight Connection angle(°) 180 Series (connectors) 581
Test voltage(V AC) 875 Contamination level 2 Case material CuZn
Connection (components) Soldering Connector type Plug Connector type (category) Bullet connector
Leading contact (PE) No Seal type Screws

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support