Cable plug connector with X-coding, shieldable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 3787 810 08

Part Number
99 3787 810 08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.93 €

1 Available 29 Days

Loading...

  1. 1

Basic information

Nominal current(A) 0.5 Nominal voltage(V) 50 Connection direction straight
Cable length(m) 2 Max. temperature(°C) +85 Min. temperature(°C) -40
No. of pins (RJ) 8 Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, straight
Connection side B (sensors/actuators) Customisable Colour Silver Connection (components) Cut & Clip
Connector standard Sensor connector Connector type Plug Contact material CuZn
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Cable plug connector with X-coding, shieldable, part number 99 3787 810 08.
You can find the detail information about specifications and dimensions on part number 99 3787 810 08.

Tech Support