High-current terminal 32 mm Bolt fixings【10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

400-490/490-002

Part Number
400-490/490-002
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

213.16 €

10 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Product size (height)(mm) 59.50 Product size (length)(mm) 140
Product size (width)(mm) 32 Clamp width(mm) 32 Nominal current(A) 192
Nominal voltage(V) 1000 Rated surge voltage(kV) 8 Min. cross section (flexible)(mm²) 6
Max. cross section (flexible)(mm²) 70 Min. cross section (inflexible)(mm²) 6 Max. cross section (inflexible)(mm²) 70
AWG (min.) 10 No. of rows 1 Pins per row 2
Contamination level 3 Weight(g) 193 Colour Grey
Connector type (category) High power terminal Connection (components) Bolt fixings Industrial goods Yes

This page is High-current terminal 32 mm Bolt fixings, part number 400-490/490-002.
You can find the detail information about specifications and dimensions on part number 400-490/490-002.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support