Twin ferrule 1 x 1 mm² x 12 mm Partially insulated【500 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

216-542

Part Number
216-542
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.37 €

500 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Insulation material Polypropylene Color Red Weight(g) 0.17
Connector type (category) Twin ferrule Industrial goods Yes AWG max. 18
Cross section (per pin/core) 1 Stripping length 12 No. of leads 1
Contact material Cathode copper, tin plated Country colour code DIN Insulation type Partially insulated

This page is Twin ferrule 1 x 1 mm² x 12 mm Partially insulated, part number 216-542.
You can find the detail information about specifications and dimensions on part number 216-542.

Tech Support