Multi mounting adapter【25 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

209-148

Part Number
209-148
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

102.39 €

25 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Conforming series 209 Product size (height)(mm) 60 Product size (length)(mm) 88
Product size (width)(mm) 25 Series (Wago serial terminal accessories) 209 Weight(g) 15.335
Accessory type Universal mount Industrial goods Yes

This page is Multi mounting adapter, part number 209-148.
You can find the detail information about specifications and dimensions on part number 209-148.

Tech Support