Botego case (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68320090.MT1
68320090.MT2
68514090.MT1
68626090.MT1
68626090.MT2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Modular spacing (MW)

62.87 €

1 Available 8 Days 196.91749

89.32 €

1 Available 3 Days 196.917418

71.55 €

1 Available 3 Days 136.9240.6759

87.13 €

1 Available 3 Days 256.9307.359

119.83 €

1 Available 3 Days 256.9307.3518

Loading...

  1. 1

Basic information

Dimension depth(mm) 65.2 Material Plastic Surface finishing Untreated
Colour Grey Operating temperature (°C) -25 - 70 Type of enclosure Closed
With screening No With integrated PCBmounting connection system No Suitable for rail mounting No
Wall mounting possible Yes Housing connectable Yes With ventilation slots No
Degree of protection (IP) IP40

Tech Support