Auxiliary switch block charges (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LAD8N11

Part Number
LAD8N11
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.16 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (depth)(mm) 35 Product type Auxiliary switch module Switching voltage (min.)(V DC) 17
Max. temperature(°C) +50 Min. temperature(°C) -25 IP rating IP2X
Contact type 1 breaker Connection (components) Screw terminals Mounting type (relays) Site

This page is Auxiliary switch block charges, part number LAD8N11.
You can find the detail information about specifications and dimensions on part number LAD8N11.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support