Padlock device (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA93880LB10

Part Number
3VA93880LB10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.77 €

1 12 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 61 Product size (width)(mm) 38.6 Product size (depth)(mm) 35.9
Product type Circuit breaker accessories

This page is Padlock device, part number 3VA93880LB10.
You can find the detail information about specifications and dimensions on part number 3VA93880LB10.

Tech Support