Rear interlock (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA95880VM10

Part Number
3VA95880VM10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

408.96 €

1 13 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 411 Product size (width)(mm) 562 Product size (depth)(mm) 71
Product type with rod Compatible with (details)(mm) 3VA1/2 1000

This page is Rear interlock, part number 3VA95880VM10.
You can find the detail information about specifications and dimensions on part number 3VA95880VM10.

Tech Support