Contact block and lampholder (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SB24551B
3SB24551C
3SB24551E
3SB24551J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type

17.99 €

1 12 Days 1 maker

17.99 €

1 19 Days 1 maker

24.64 €

1 19 Days 2 makers

24.64 €

1 19 Days 1 maker, 1 breaker

Loading...

  1. 1

Basic information

Product size (height)(mm) 19 Product size (width)(mm) 18 Product size (depth)(mm) 29
Product type Switcher Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60
IP rating IP20, IP40 Connection (components) Solder pins Mounting type (relays) Push-fit

Tech Support