Auxiliary switch transverse Solid-state-compatible (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RV29011G

Part Number
3RV29011G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.51 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 12 Product size (width)(mm) 45 Product size (depth)(mm) 17
Product type Auxiliary switch Ambient temperature (min.)(°C) -20 Ambient temperature (max.)(°C) +60
IP rating IP20 Mounting type (relays) Push-fit

This page is Auxiliary switch transverse Solid-state-compatible, part number 3RV29011G.
You can find the detail information about specifications and dimensions on part number 3RV29011G.

Tech Support