Mounting plates mounting unit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EP21MP

Part Number
EP21MP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.38 €

1 25 Days

Loading...

  1. 1

Basic information

Width(mm) 250 Height(mm) 150 Depth(mm) 146.5
With mounting plate true Built-in depth(mm) 146.5 With mounting rail false
With cover true

This page is Mounting plates mounting unit, part number EP21MP.
You can find the detail information about specifications and dimensions on part number EP21MP.

Tech Support