Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-K01SMC10 |
M22-K02SMC10 |
M22-KC01SMC10 |
M22-KC02SMC10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Number of contacts as normally closed contact | |
---|---|---|---|---|---|---|---|
18.00 € | 5 | 33 Days | Front fastening | 1 | |||
23.83 € | 5 | 62 Days | Front fastening | 2 | |||
17.80 € | 5 | 5 Days | Floor fastening | 1 | |||
23.83 € | 5 | 25 Days | Floor fastening | 2 |
Loading...
Model | Top mounting | Lamp holder | None | Rated operation current Ie at AC-15, 230 V(A) | 6 |
---|---|---|---|---|---|
Type of electric connection | Screw connection | Number of fault-signal switches | 0 | Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 0 |