Cabinet connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XVTL-SV

Part Number
XVTL-SV
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.63 €

1 26 Days

Loading...

  1. 1

Basic information

Width(mm) 64 Height(mm) 67 Depth(mm) 82
Type of accessory Other Material Other

This page is Cabinet connector, part number XVTL-SV.
You can find the detail information about specifications and dimensions on part number XVTL-SV.

Tech Support