IE RJ45 coupler (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK19010BP106AA0

Part Number
6GK19010BP106AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

141.61 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +70 IP rating IP65 Min. ambient temperature(°C) -40
Product size (height)(mm) 51 Product size (depth)(mm) 90 Product size (width)(mm) 46
Product type IE RJ45 coupler Type (manufacturer type) 6 GK 1901-0 BP 10-6 AA0 Weight(g) 247

This page is IE RJ45 coupler, part number 6GK19010BP106AA0.
You can find the detail information about specifications and dimensions on part number 6GK19010BP106AA0.

Tech Support