GTH cable tie gun (Part Numbers)

GTH cable tie gun
  • Volume Discount
[Specifications]
・Product type: Cable tie tool
・Colour: Grey|Red
・Cable tie width (max.)(mm): 8.90
・Cable tie width (min.)(mm): 4.80

[Features]
・Promote worker safety
・Help reducedowntime
・Improve productivity and provide the lowest total installed cost
・Tool controlled tension provides flush cut-off and speeds
・Lightweight and balanced ergonomic design
・Excellent tools for low to medium volume applications
・Easy to change tension adjustment and easy to operate
・QPL per Mil. Std. SAE AS81306 and Mil.
・Spec. SAE AS90387

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GTH - E

Part Number
GTH - E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

584.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Weight(g) 340 Cable tie width (min.)(mm) 4.80 Cable tie width (max.)(mm) 8.90
Colour Grey|Red Halogen-free No Product size (length)(mm) 135
Product type Cable tie tool Type (manufacturer type) GTH - E

This page is GTH cable tie gun, part number GTH - E.
You can find the detail information about specifications and dimensions on part number GTH - E.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support