SCALANCE XR524-8C Industrial Ethernet switch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6GK55248GR002AR2
6GK55248GR003AR2
6GK55248GR004AR2
6GK55248GS003AR2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Current consumption
(A)
Min. ambient temperature
(°C)
Operating voltage
(V)
Weight
(g)

8,458.27 €

1 8 Days +701-4028.83800.0

8,767.51 €

1 8 Days +600.6-25-4200.0

9,092.44 €

1 8 Days +600.6-25-4500.0

6,896.36 €

1 8 Days +600.6-25-4200.0

Loading...

  1. 1

Basic information

Interfaces (PC/multimedia) RJ45 IP rating IP20 No. of 10/100/1000 Mbps ports(x) 24
Product size (height)(mm) 44 Product size (depth)(mm) 305 Product size (width)(mm) 449
Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100 / 1000 Type (manufacturer type) SCALANCE XR 524-8 C
Working principle Managed switch

Tech Support