Adapter / Black, Grey, Red / Connector Case SG 1021, 1022 (Part Numbers)

Adapter / Black, Grey, Red / Connector Case SG 1021, 1022
[Specifications]
・Product type: Adapter
・Colour: Black, Grey, Red
・Compatible with (details): Connector case SG 1021/1022
・Product size (height)(mm): 10, 15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1588520
1588709
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Product size (height)
(mm)
Type (manufacturer type)

2.00 €

1 3 Days RedFor connector case SG 1021/102210TC-SGZ 1010 R203

2.00 €

1 3 Days BlackConnector case SG 1021/102215TC-SGR 1015 SW203

Loading...

  1. 1

Basic information

Product type Adapter RoHS-compliant Yes

Tech Support