Automatic Stripper (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12 40 200
12 42 195
12 64 180
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length stop range Length stop (min.)
(mm)
Length stop (max.)
(mm)
Length stop
(mm)
Operating range Operating range (diameter) Operating range (AWG cross section) (min.) Operating range (AWG diameter) Operating range (AWG cross section) (max.)
(awg)
Operating range (diameter) (max.)
(mm)
Operating range (cross section) (max.)
(mm²)
Product size (length)
(mm)
Suitable for Type Weight
(g)
Working area (cross section) Working area cross section (min.)
(mm²)

63.47 €

1 3 Days 3 up to 18 mm3183 - 180.03 -10 mm²-327 up to 327-10200Plastic-coated cables|Rubber-coated cables|Single. multi or fine-wired conductors with plastic or rubber insulationKNIPEX 12 402020.03 up to 10 mm²0.03

84.36 €

1 3 Days 3 up to 18 mm3183 - 180.03 -10 mm²-327 up to 327-10195PVC-coated cables|All common cables types. also PFE and Radox®KNIPEX 12 421360.03 up to 10 mm²0.03

71.17 €

1 9 Days ----0.75 - 2.5 mm² · AWG 19 - 1312 mm (max)1913 up to 1913122.5180PVC-coated ribbon cables12 64 1801250.75 up to 2.5 mm²0.75

Loading...

  1. 1

Basic information

Material Tool steel Material properties tempered Product type Automatic stripper

Tech Support