IR camera (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5085052
5085128
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
No. of colour schemes Type (manufacturer type) Digital zoom
(x)

11,472.52 €

1 Available 22 Days 2771221671040.09TI401PRO 9Hz-

21,511.92 €

1 Available 21 Days 273159971540.08TIX501 9Hz2

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -20 Temperature measurement range (upper limit)(°C) +650 Calibrated to Manufacturer's standards (no certificate)
Product type IR camera Accuracy (+/-) °C(°C) 2 Basic accuracy (+/-)(%) 2
Bolometer array(p) 648 x 480 Display resolution(p) 648 x 480 Focus Automatic
Interfaces (PC/multimedia) microSD|USB IP rating IP54 Min. focusing distance(cm) 15
Refresh rate(Hz) 9 Temperature reading range -20 up to +650 °C Thermal sensitivity(mK) 75

Tech Support