Pin strip (standard) (10120625)

Pin strip (standard) 10120625
  • Volume Discount

Product Details:

Manufacturer part number: 10120625

Brand: BKL ELECTRONIC

Price: 0.79

Delivery time: 3 Days


Technical Data:

Colour: -

Connection (components): Print|Soldering

Connector orientation: -

Connector type: Pin strip. straight

Connectors: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120625

Part Number
10120625
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connection (components) Connector orientation Connector type Connectors Contact material Contact spacing
(mm)
Contact surface Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Total number of pins Type (manufacturer type)

0.79 €

1 Available 3 Days -Print|Soldering-Pin strip. straight-Copper alloy1.27Gold plated10120625--12001331281210120625

Loading...

  1. 1

Basic information

Pin shape Square Product type Pin strip (standard) RoHS-compliant Yes

This page is Pin strip (standard), part number 10120625.
You can find the detail information about specifications and dimensions on part number 10120625.

Variation of this product

Part Number
072543-U
072544-U
10120623
10120628
10120630
10120632
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connection (components) Connector orientation Connector type Connectors Contact material Contact spacing
(mm)
Contact surface Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Total number of pins Type (manufacturer type)

0.55 €

1 Available 3 Days BrownPrintPerpendicular (to the PCB)Pin strip. straightwire-to-board-2.5-072543-U----1--6-6072543-U

0.56 €

1 Available 3 Days BrownPrintPerpendicular (to the PCB)Pin strip. straightwire-to-board-2.5-072544-U----1--4-4072544-U

0.56 €

1 Available 3 Days -Print|Soldering-Pin strip. straight-Copper alloy1.27Gold plated10120623--120013368610120623

1.33 €

1 Available 3 Days -Print|Soldering-Pin strip. straight-Copper alloy1.27Gold plated10120628--12001332082010120628

0.89 €

1 Available 3 Days -Print|Soldering-Pin strip. straight-Copper alloy1.27Gold plated10120630--120023338610120630

1.33 €

1 Available 3 Days -Print|Soldering-Pin strip. straight-Copper alloy1.27Gold plated10120632--1200233581010120632

Tech Support