Spacer (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2163316-BP

Part Number
2163316-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.17 €

1 Available 96 Days

Loading...

  1. 1

Basic information

Distance(mm) 5 External thread M3 Internal thread M3
Material Brass (Nickel-plated) Product type Spacer Spanner size(mm) 5

This page is Spacer, part number 2163316-BP.
You can find the detail information about specifications and dimensions on part number 2163316-BP.

Tech Support