Disconnectable Crimp Style Connectors (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SBH-001T-P0.5
SPH-002T-P0.5L
SPUD-002T-P0.5
SSHL-002T-P0.2
SZE-002T-P0.3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Connector contact surface Contact material Cross section (max.)
(mm²)
Manufacturer part # Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V DC)
No. of rows Pins per row Series (connectors) Type (manufacturer type)

0.05 €

1 3 Days 2228TinTin platedPhosphor bronze0.33SBH-001T-P0.5+850.08-251600|6001-BHSBH-001T-P0.5

0.03 €

1 Available 3 Days 2428TinTin platedPhosphor bronze0.21SPH-002T-P0.5L+850.08-253250|25011PADSPH-002T-P0.5L

0.03 €

1 3 Days 2428TinTin platedCopper alloy0.22SPUD-002T-P0.5+850.08-253250|2502-PUDSPUD-002T-P0.5

0.04 €

1 25 Days 2630TinTin platedPhosphor bronze0.13SSHL-002T-P0.2+850.05-25150|501-GHSSHL-002T-P0.2

0.04 €

1 3 Days 2428---0.21SZE-002T-P0.3-0.08---1-ZESZE-002T-P0.3

Loading...

  1. 1

Basic information

Number of Positions 1 Connector Type Socket Connection (components) Crimp
Connectors wire-to-board Industrial goods No Product type Crimp contact
RoHS-compliant Yes

Tech Support