Assembled Ethernet cable, VS-IP67 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1412888

Part Number
1412888
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.55 €

3 21 Days

Loading...

  1. 1

Basic information

Halogen free false Rated voltage(V) - Cable length(m) 2
Type of cable Multi-core Screened true Number of poles 8
Permitted cable outer temperature during assembling/handling(°C) -20|80 Permitted cable outer temperature after assembling without vibration(°C) -40|80 Continuity resistor(mOhm) -
Material of contact surface - Vulcanize false Material of cable sheath Other
Degree of protection (IP) - Type of electrical connection, box-sided - Type of electrical connection, field-sided -
Positioning cable feed, box-sided - Positioning cable feed, field-sided - With LED indication false
Type of plug-in contact, field sided - Material contact body - Colour cable sheath Blue
Rated current In(A) - Type of plug-in contact, box-sided -

This page is Assembled Ethernet cable, VS-IP67, part number 1412888.
You can find the detail information about specifications and dimensions on part number 1412888.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support