32-channel input relay module, UM-2KS50 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2310222

Part Number
2310222
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,536.00 €

1 54 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 519.4 Height(mm) 127.5
Depth(mm) 60.5 Rated current(A) 0.018 Rated voltage(V) 24
Number of poles 50 Type of electrical connection, field-sided Screw connection Pollution degree 2
Type of electrical connection, control sided Other

This page is 32-channel input relay module, UM-2KS50, part number 2310222.
You can find the detail information about specifications and dimensions on part number 2310222.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support