Safety switch sensor, Proximity safety circuit, PSR-CT (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2702972
2702975
2702976
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

144.38 €

1 7 Days

113.21 €

1 7 Days

123.60 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Material - With contact - Mandrel size(mm) -
Length of connection cable(m) - Engaging biometrical - Engaging electronically -
Engaging mental - Engaging mechanical - Degree of protection (IP) -
Radio system - Engaging indication - VdS class -

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support