Cable-channel angle (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KKW-40

Part Number
KKW-40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.92 €

10 13 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 106.79 Model Mounting bracket
Height(mm) 30.2 Depth(mm) 28.45 RAL-number 0
Material Steel

This page is Cable-channel angle, part number KKW-40.
You can find the detail information about specifications and dimensions on part number KKW-40.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support