Assembly kit for CI enclosure (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS4-CI

Part Number
BS4-CI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.70 €

10 10 Days

Loading...

  1. 1

Basic information

Colour Black Width(mm) 320 Model Other
Height(mm) 100 Depth(mm) 2 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Other Suitable for enclosure building height(mm) 0

This page is Assembly kit for CI enclosure, part number BS4-CI.
You can find the detail information about specifications and dimensions on part number BS4-CI.

Tech Support