PROFIsafe IO-Link Module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AL200S

Part Number
AL200S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,098.77 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Total Number of Inputs and Outputs 12 Protection IP 65; IP 67 Switching Level High(V) 11-30
Switching Level Low(V) -30-5 Total Number of Inputs 8 Materials Housing: PA; socket: brass nickel-plated
Current Consumption(mA) 67; (US) Protection Class III Application I/O modules for field applications
Additional Voltage Supply(V) 19.2-30.2 DC; (UA) Storage Temperature(°C) -40-85 Operating Voltage(V) 19.2-30.2 DC; (US; to SELV/PELV)
Ambient Temperature(°C) -25-60 Max. Current Load Total(A) 6 Total Number of Outputs 4
Digital Inputs Protected Against Short Circuits Yes Max. Relative Air Humidity(%) 75 Communication Interface IO-Link
Current Rating per Port(A) 2 Short-Circuit Proof Yes Max. Current Consumption from Additional Supply(mA) 34; (UA)

This page is PROFIsafe IO-Link Module, part number AL200S.
You can find the detail information about specifications and dimensions on part number AL200S.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support