Power Relays [G7Z] (Part Numbers)

Power Relays [G7Z]
Compact Electromagnetic Contactors That Switch 40 A at 440 VAC
• One pole carries 40 A.
UL NO contacts (resistive 40 A 480 VAC, 60 Hz, 80,000 operations).
EN 60947-4-1 NO contacts (AC1 40 A 440 VAC, 50/60 Hz, 80,000 operations).
• Ideal for supply power to industrial inverters, servo drivers, and other devices, and switching power to motors and other equipment.
• The maximum load capacity of 160 A when using 4-pole parallel connections.
• EN 60947-4-1 certification for mirror contact mechanism obtained by combining the Relay with an Auxiliary Contact Block.
• Conforms to European PV standard (VDE0126).
• Approx. 30% less operation noise than a standard electromagnetic contactor.* (Approx. 100 dB reduced to approx. 70 dB.)
• Approx. 50% the volume of a standard electromagnetic contactor* to help downsize control panels.
* According to OMRON investigation of IIEC-AC1 50 A specifications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G7Z-2A2B-02Z-R 24VDC
G7Z-2A2B-11Z-R 24VDC
G7Z-2A2B-20Z-R 24VDC
G7Z-3A1B-02Z-R 24VDC
G7Z-3A1B-11Z-R 24VDC
G7Z-3A1B-20Z-R 12VDC
G7Z-4A-02Z-R 24VDC
G7Z-4A-11Z-R 24VDC
G7Z-4A-20Z-R 24VDC
G7Z-4A 24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil rated voltage (DC)
(V)
Dimension height
(mm)
Dimension depth
(mm)
Type of Switch Contact Drive, Switching Attitude Drive, Polarization Complete with Socket Nominal Current
(A)
Rated Control Supply Voltage DC
(V)
Number of Contacts as Normally Closed Contact Number of Contacts as Normally Open Contact

71.55 €

1 3 Days 246284Single contactMono stablePolarity freefalse2518 - 26.442

71.55 €

1 3 Days 246284Single contactMono stablePolarity freefalse2518 - 26.433

71.55 €

10 3 Days 246284Single contactMono stablePolarity freefalse2518 - 26.424

75.08 €

10 3 Days 246284Single contactMono stablePolarity freefalse2518 - 26.433

72.28 €

10 3 Days 246284Single contactMono stablePolarity freefalse2518 - 26.424

72.28 €

1 3 Days 126284Single contactMono stablePolarity freefalse259 - 13.215

72.97 €

10 3 Days 246284Single contactMono stablePolarity freefalse4018 - 26.404

72.97 €

10 3 Days 246284Single contactMono stablePolarity freefalse4018 - 26.404

72.97 €

10 3 Days 246284Single contactMono stablePolarity freefalse4018 - 26.404

65.63 €

10 3 Days 246062----4018 - 26.404

Loading...

  1. 1

Basic information

Application Power Dimension width(mm) 45 LED operation indicator false
Degree of protection Other Type of Electric Connection Screw connection Voltage Type for Actuating DC
With Forced-Guided Contacts false With Detachable Clamps false Number of Contacts as Change-Over Contact 0

Tech Support