Phase-sequence Phase-loss Relay [K8DT-PH] (Part Numbers)

Phase-sequence Phase-loss Relay [K8DT-PH]
Protect motors and other equipment from unstable voltages in the power supply system. Protect motors and other equipment by detecting phase sequence and phase loss for three-phase power supplies.
• Global application with power supply range of 200 to 480 V with one relay
• Greater resistance to inverter noise
•Width of 17.5 mm to reduce space required in panels
• Push-in plus Technology that reduce wiring work
• UL listed for easy shipping to North America
• Double-insertion holes for crossover wiring (all terminals)
• Models added with transistor outputs for superior contact reliability
• RoHS compliant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K8DT-PH1CN
K8DT-PH1TN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Contacts as Change-Over Contact Number of Contacts as Normally Open Contact

69.22 €

1 3 Days 10

69.22 €

1 3 Days 01

Loading...

  1. 1

Basic information

Application Phase sequence and phase loss monitoring Type of Electric Connection Spring clamp connection Voltage Type for Actuating AC
With Detachable Clamps false Depth(mm) 90 Height(mm) 90
Width(mm) 17.5 Number of Contacts as Normally Closed Contact 0 Rated Control Supply Voltage AC 60 Hz(V) 380 - 480
Rated Control Supply Voltage AC 50 Hz(V) 380 - 480 Phase Imbalance Monitoring false Function Under Voltage Detection false
Phase Sequence Monitoring false Function Over Voltage Detection false Phase Failure Detection true
Max. Permitted Delay-On Energization Time(s) 0.15 Voltage Measuring Range(V) 200 - 480

Tech Support