Knob-type Selector Switch, Switches [A16S] (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A16S-3N-2LS

Part Number
A16S-3N-2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.97 €

10 3 Days

Loading...

  1. 1

Basic information

Type Knob type selector switch Illumination Available Notch number 3
Terminal shape Screw-less Clamp Connector Number of contacts as change-over contact 1 Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0 Model Integrable Mounting method Bottom side
Lamp holder Other

This page is Knob-type Selector Switch, Switches [A16S], part number A16S-3N-2LS.
You can find the detail information about specifications and dimensions on part number A16S-3N-2LS.

Tech Support