Solid-state Star-delta Timer [H3CR-G] (Part Numbers)

Solid-state Star-delta Timer [H3CR-G]
DIN 48 × 48-mm Star-delta Timer
• A wide star-time range (up to 120 seconds) and star-delta transfer time range (up to 1 seconds).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H3CR-G8EL 100-120VAC

Part Number
H3CR-G8EL 100-120VAC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

99.73 €

1 3 Days

Loading...

  1. 1

Basic information

Type Star-Delta/Timer Time specifications(s) 0.5 - 120 Power Supply Voltage 100 to 120V AC
Dimension vertical(mm) 48 Dimension width(mm) 48 Dimension depth(mm) 79.4
Type of Electric Connection Plug-in connection Number of Outputs, Undelayed, Normally Closed Contact 0 Number of Outputs, Delayed, Normally Open Contact 2
Number of Outputs, Undelayed, Change-Over Contact 0 Number of Outputs, Delayed, Change-Over Contact 0 Number of Outputs, Delayed, Normally Closed Contact 0
Number of Outputs, Undelayed, Normally Open Contact 1 Nominal Current(A) 5 Suitable as Remote Control false
Function Floating Contact on De-Energization false Function Delay on De-Energization false Remote Operation Possible false
With Semiconductor Output false Function Flashing, Starting With Pause, Fixed Time false With Plug-In Socket false
Function Pulse Shaping false Function Flashing, Starting With Pulse, Fixed Time false Function Floating Contact on Energization false
Function Delay-On Energization false Suitable for DIN Rail (Top Hat Rail) Mounting true Clock Function, Starting With Pulse, Variable false
Clock Function, Starting With Pause, Variable false Suitable for Front Mounting true Function Star-Delta true
Pluggable on Auxiliary Contact Block false Outputs, Reversible Delayed/Undelayed false

This page is Solid-state Star-delta Timer [H3CR-G], part number H3CR-G8EL 100-120VAC.
You can find the detail information about specifications and dimensions on part number H3CR-G8EL 100-120VAC.

Tech Support