Signal Tower LR Series, Pre-assembled Models (Part Numbers)

Signal Tower LR Series, Pre-assembled Models
The LR Series conforms to international standards.
A Uniform 360° Light-Emitting Design
The new LED color module features a new, unique interior lens construction that achieves a fuller, more uniform 360° degree light output. Light color is vibrant with more emission area for reliable indication from further distances.
Unique Method of Fully Enclosed Sound Module
Inspired by a drum percussion instrument, the fully enclosed sound module is able to more efficiently vibrate sound waves, producing even 360° omnidirectional sound resonance. Resistance to water and dust is also increased.
Modular System Design
Traditional stack lights typically require additional threaded shafts or tools to reconfigure LED units. The LR modular system design redefines signal tower assembly by making customization and repair seamless.
Reorganizing Modules is Effortless
The LR modular system makes reconfiguring the color order simple with it's twist-and-lock design. Replacing and reconfiguring LED units or adding a buzzer module is easier than ever.
Smooth Surface
The LR base, LED units and buzzer modules secures together tight and flush, creating a smooth surface, ideal for easy cleaning and water run off
Environmental Performance
Features a rugged structure with the following ratings: IP65 / NEMA Type 4x, 13 withstands various environmental conditions, such as water and dust.
Upgraded Materials
Upgrading from an ABS to Polycarbonate material, and silicon resin O-rings, results in a more lightweight, shock and water resistant product.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR6-302PJNW-RYG

Part Number
LR6-302PJNW-RYG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

183.88 €

1 3 Days

Loading...

  1. 1

Basic information

Rated Voltage(V) 24 V DC Number of signal tower elements 3 Outer diameter(mm) 60
Loudness(dB) 90 Function revolving light false Function continuous light true
Function flashing light false Function acoustic true Degree of protection (NEMA) 4X
Degree of protection (IP) IP65

This page is Signal Tower LR Series, Pre-assembled Models, part number LR6-302PJNW-RYG.
You can find the detail information about specifications and dimensions on part number LR6-302PJNW-RYG.

Tech Support