CombiCard 1000-3000 / CombiSet 500, 19" accessories, 19" front module rails for fixing 19" part front panels with blind front panels for basic element without front (Part Numbers)

CombiCard 1000-3000 / CombiSet 500, 19" accessories, 19" front module rails for fixing 19" part front panels with blind front panels for basic element without front
  • Volume Discount
Scope of delivery:
1 extension set
Notes:
Please order tapped strip GS... for front panel fixing separately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IB 1000 F
IB 2000 F
IB 3000 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Modular spacing (MW)

25.12 €

1 Available 3 Days 101.620

26.10 €

1 Available 3 Days 152.430

32.12 €

1 Available 3 Days 248.949

Loading...

  1. 1

Basic information

Dimension vertical H(mm) 135.6 Dimension depth D(mm) 35 Colour Natural colour
IP rating IP00 Material Aluminium Surface finishing Other
Operating temperature (°C) -25 - 110 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No

Tech Support