Tastomat, Enclosure, Tastomat 100 - 200 (Part Numbers)

Tastomat, Enclosure, Tastomat 100 - 200
  • Volume Discount
Notes:
In case of prolonged heat (e.g. at 75°C for 3 hours) an after-shrinkage of the material by up to 0.8% is possible. To a similar extent, absorption of humidity may affect dimensions.
Scope of delivery:
Base, lid, 6 enclosure screws, 4 mounting screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TAS 100
TAS 200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension depth D
(mm)

43.23 €

1 Available 3 Days 46

50.48 €

1 Available 3 Days 80.4

Loading...

  1. 1

Basic information

Dimension width W(mm) 251 Dimension vertical H(mm) 91 Colour Grey
IP rating IP65 Material Plastic Surface finishing Untreated
RAL-number 7035 Operating temperature (°C) -25 - 80 Type of enclosure Closed
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable Yes With ventilation slots No

Tech Support