Elegant, Accessories, Covers for keyhole suspension (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EG-AK

Part Number
EG-AK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.38 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 12.8 Dimension vertical H(mm) 19.3 Dimension depth D(mm) 5.1
Colour Grey IP rating IP00 Material Plastic
Surface finishing Untreated Operating temperature (°C) -10 - 65 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No

This page is Elegant, Accessories, Covers for keyhole suspension, part number EG-AK.
You can find the detail information about specifications and dimensions on part number EG-AK.

Tech Support