Socket strips in an aluminium housing, Form C (82001) (Part Numbers)

Socket strips in an aluminium housing, Form C (82001)
· High quality aluminium housing

· Sockets arranged at 45°, also suitable for large angled plugs

· ESD version available

· Available with USB charging ports

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

82001-411100X370

Part Number
82001-411100X370
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

263.79 €

1 4 Days

Loading...

  1. 1

Basic information

Dimension length(mm) 370 Slot width(mm) 8 Main colour Natural anodised
Form C Version 2 Type I Main material Aluminium
Item Socket strip Safety rating IP20 Form definition 4x plug sockets + +2x USB
Protection class II Protective insulation ESD electrostatic discharging No Input switchable Yes
Operating voltage(V AC) 230 Operating frequency(Hz) 50 Operating current max.(A) 16
Output switchable No No. of sockets 230 V 4 Socket type CEE 7/3 (type F)
Wattage max.(W) 3500 Version 1 Input switchable No. of charging ports USB 2.0 type A 2
USB charging current max.(mA) 3000 USB charging voltage(V) 5 RoHS Yes
PL Edelstahl No Weight (ERP)(kg) 0.7380

This page is Socket strips in an aluminium housing, Form C (82001), part number 82001-411100X370.
You can find the detail information about specifications and dimensions on part number 82001-411100X370.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support