Reducer, Knurled, Pg to Pg Thread, Brass (Part Numbers)

Reducer, Knurled, Pg to Pg Thread, Brass
Reducer, knurled– Pg to Pg thread, made of nickel-plated brass, for reducing the connection thread by 1 size,
knurling for easy assembly, without o-ring, type of protection IP54, Max. temperature: +200 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10.13/07
10.13/09
10.13/11
10.16/07
10.16/09
10.16/11
10.16/13
10.21/16
10.29/13
10.29/21
10.36/29
10.42/36
10.48/36
10.48/42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Size PG Inner Thread Thread Size PG Outer Thread

2.47 €

50 9 Days 713.5

0.93 €

50 9 Days 913.5

0.70 €

50 9 Days 1113.5

4.93 €

50 9 Days 716

3.70 €

50 9 Days 916

2.78 €

50 9 Days 1116

1.38 €

50 9 Days 13.516

4.17 €

50 9 Days 1621

5.57 €

25 9 Days 13.529

3.13 €

25 9 Days 2129

4.70 €

10 9 Days 2936

7.05 €

10 9 Days 3642

14.08 €

10 9 Days 3648

10.57 €

10 9 Days 4248

Loading...

  1. 1

Basic information

Material Brass Material Quality Other Explosion-proof No
Thread Type Inner Thread PG Thread Type Outer Thread PG

Tech Support